Lista de produtos Monitorizador da velocidade de rotação e de imobilização

Filtro

5 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

facetDefinition[facetId=PIM_FAC_CATEGORY_CBX_STR, helpText=, helpImageUrl=]

Categoria

  • Outras opções
    Fechar

    Categoria



facetDefinition[facetId=PIM_FAC_APPLICATION_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_INTERFACE_CBX_STR, helpText=, helpImageUrl=]

Interfaces

facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FUNCTION_CBX_STR, helpText=, helpImageUrl=]

Função

facetDefinition[facetId=PIM_FAC_CONTACT_TYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONFIGURABLE_STR, helpText=, helpImageUrl=]

Safety device - PSR-MM25-1NO-2DO-24DC-SC - 2702355

Safety relay module for sensorless standstill monitoring for 3- and 1-phase motors to SILCL 3, cat. 3, PL e, two-channel evaluation of the residual voltage of AC, three-phase, and DC motors, plug-in screw terminal block, width: 12.5 mm

Safety device - PSR-MM25-1NO-2DO-24DC-SP - 2702356

Safety relay module for sensorless standstill monitoring for 3- and 1-phase motors to SILCL 3, cat. 3, PL e, two-channel evaluation of the residual voltage of AC, three-phase, and DC motors, plug-in spring-cage terminal block, width: 12.5 mm

Safety device - PSR-SCP- 24DC/RSM4/4X1 - 2981538

Two-channel zero speed and overspeed safety relay up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 4 N/O contacts, suitable for connecting incremental encoders and initiators, plug-in screw connection terminal blocks, width: 45 mm

Safety device - PSR-SPP- 24DC/RSM4/4X1 - 2981541

Two-channel zero speed and overspeed safety relay up to SIL 3 or Cat. 4, PL e according to EN ISO 13849, 4 N/O contacts, suitable for connecting incremental encoders and initiators, plug-in spring-cage terminal block, width: 45 mm

Safety device - PSR-SPP- 24DC/MMS/1X1/THY-V2 - 2981923

Two-channel escalator monitor up to SIL 3 (according to IEC 61508/EN 62061) and Cat. 4/PL e according to EN ISO 13849-1, exclusively for underspeed and overspeed monitoring with shutdown of Thyssen Krupp escalators, suitable for connecting six initiators, stop category 0, 1 N/O contact, plug-in spring-cage terminal block, width: 45 mm

5 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar