Lista de produtos Invólucros vazios para atmosferas potencialmente explosivas com porta

Filtro

4 resultados

facetDefinition[facetId=PIM_FAC_HEIGHT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DEPTH_STR, helpText=, helpImageUrl=]

Terminal box - C PX A 200X200X168 - 0899331

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 200 mm x 200 mm x 171 mm, type of locking: Door, scope of supply - ATD: Door hinge with 8 mm square lock

Terminal box - C PX A 200X300X168 - 0899332

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 300 mm x 200 mm x 171 mm, type of locking: Door, scope of supply - ATD: Door hinge with 8 mm square lock

Terminal box - C PX A 405X305X202 - 0899333

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 305 mm x 405 mm x 202 mm, type of locking: Door, scope of supply - ATD: Door hinge with 8 mm square lock

Terminal box - C PX A 605X405X252 - 0899334

Terminal box, material: Glass-fiber-reinforced polyester with added graphite, black, 405 mm x 605 mm x 252 mm, type of locking: Door, scope of supply - ATD: Door hinge with 8 mm square lock

4 Resultados
 

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar