Lista de produtos Bornes de placa de circuitos impressos

Filtro

2.191 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UL_CBX_STR, helpText=, helpImageUrl=]

Tensão nominal IN (UL)

  • Outras opções
    Fechar

    Tensão nominal IN (UL)



facetDefinition[facetId=PIM_FAC_NOMINAL_CURRENT_UL_CBX_STR, helpText=, helpImageUrl=]

Corrente nominal IN (UL)

  • Outras opções
    Fechar

    Corrente nominal IN (UL)



facetDefinition[facetId=PIM_FAC_PITCH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_MOUNTING_TECHNOLOGY_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CONNECTION_METHOD_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CROSS_SECTION_NUM, helpText=, helpImageUrl=]

Bitola de conexão

  • Outras opções
    Fechar

    Bitola de conexão



facetDefinition[facetId=PIM_FAC_NUMBER_OF_LEVELS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_POSITIONS_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_VOLTAGE_RANGE , helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Cor

facetDefinition[facetId=PIM_FAC_PACKAGING_CBX_STR, helpText=, helpImageUrl=]

Embalagem

  • Outras opções
    Fechar

    Embalagem



facetDefinition[facetId=PIM_FAC_CABLE_DIRECTION_STR, helpText=, helpImageUrl=]

PCB terminal block - DMKDS 2,5 - 1740000

PCB terminal block, nominal current: 26 A, nom. voltage: 400 V, pitch: 5 mm, number of positions: 1, connection method: Screw connection with tension sleeve, mounting: Wave soldering, color: green

PCB terminal block - EMKDS 1,5/ 2-3,81 - 1705650

PCB terminal block, nominal current: 8 A, nom. voltage: 160 V, pitch: 3.81 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

PCB terminal block - EMKDS 1,5/ 2-5,08 - 1897694

PCB terminal block, nominal current: 8 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 2, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

PCB terminal block - EMKDS 1,5/ 3-3,81 - 1705663

PCB terminal block, nominal current: 8 A, nom. voltage: 160 V, pitch: 3.81 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

PCB terminal block - EMKDS 1,5/ 3-5,08 - 1897704

PCB terminal block, nominal current: 8 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 3, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

PCB terminal block - EMKDS 1,5/ 4-3,81 - 1705676

PCB terminal block, nominal current: 8 A, nom. voltage: 160 V, pitch: 3.81 mm, number of positions: 4, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

PCB terminal block - EMKDS 1,5/ 4-5,08 - 1897717

PCB terminal block, nominal current: 8 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 4, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

PCB terminal block - EMKDS 1,5/ 5-3,81 - 1705689

PCB terminal block, nominal current: 8 A, nom. voltage: 160 V, pitch: 3.81 mm, number of positions: 5, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

PCB terminal block - EMKDS 1,5/ 5-5,08 - 1897720

PCB terminal block, nominal current: 8 A, nom. voltage: 400 V, pitch: 5.08 mm, number of positions: 5, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

PCB terminal block - EMKDS 1,5/ 6-3,81 - 1705692

PCB terminal block, nominal current: 8 A, nom. voltage: 160 V, pitch: 3.81 mm, number of positions: 6, connection method: Screw connection with tension sleeve, mounting: Press-in technology, conductor/PCB connection direction: 0 °, color: green

2.191 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar