Lista de produtos Blocos de distribuição push-in para montagem adesiva

Filtro

216 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



facetDefinition[facetId=PIM_FAC_AWG_MAX_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_RATED_CURRENT_CBX_NUM, helpText=, helpImageUrl=]

Rated current

facetDefinition[facetId=PIM_FAC_NUMBER_OF_CONNECTIONS_CBX_STR, helpText=, helpImageUrl=]

Number of connections

facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_RIGID_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FEED_IN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_COLOR_CBX_STR, helpText=, helpImageUrl=]

Color

  • Outras opções
    Fechar

    Color



facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MIN_FLEX_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_CROSS_SECTION_MAX_RIGID_NUM, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MIN_FLEX_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_AWG_MAX_FLEX_STR, helpText=, helpImageUrl=]
novo

Distribution block - PTFIX 4/12X1,5-G GY - 1046973

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: gray, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G BU - 1046974

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: blue, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G RD - 1046975

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: red, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G BN - 1046976

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: brown, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G GN - 1046977

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: green, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G YE - 1046978

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: yellow, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G BK - 1046979

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: black, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G WH - 1046980

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: white, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G VT - 1046981

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: violet, mounting type: adhesive

novo

Distribution block - PTFIX 4/12X1,5-G OG - 1046982

Distribution block, nom. voltage: 450 V, nominal current: 17.5 A, connection method: Push-in connection, Push-in connection, number of connections: 13, cross section: 0.14 mm² - 2.5 mm², AWG: 26 - 14, width: 31.4 mm, height: 18.7 mm, color: orange, mounting type: adhesive

216 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar