Lista de produtos Aplicações com perigo de explosão

Filtro

32 resultados

facetDefinition[facetId=PIM_FAC_APPROVAL_CBX_STR, helpText=, helpImageUrl=]

Aprovação

  • Outras opções
    Fechar

    Aprovação



facetDefinition[facetId=PIM_FAC_INTERFACE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_CURRENT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NOMINAL_VOLTAGE_UN_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_DESIGNTYPE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_WIDTH_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_DOUBLE_CONDUCTORS_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_PROTECTIVE_ELEMENT_CURCUIT_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_NUMBER_OF_SINGLE_WIRE_STR, helpText=, helpImageUrl=] facetDefinition[facetId=PIM_FAC_FAULT_WARNING_STR, helpText=, helpImageUrl=]
novo

Surge protection device - TTC-6P-1X2-M-EX-24DC-UT-I - 2906824

Surge protection, consisting of protective plug and base element, with integrated status indicator and disconnect knife for a 2-wire floating Ex i signal circuit, e.g., 0(4) ... 20 mA current loop, HART-capable.

novo

Surge protection device - TTC-6P-2X1-M-EX-24DC-UT-I - 2906825

Surge protection, consisting of protective plug and base element, with integrated status indicator and disconnect knife for a 2-wire Ex i signal circuit with common reference potential, e.g., Digital IN/OUT.

novo

Surge protection device - TTC-6-1X2-M-EX-24DC-UT-I - 2906820

Surge protection with integrated status indicator and disconnect knife for a 2-wire floating Ex i signal circuit, e.g., 0(4) ... 20 mA current loop, HART-compatible.

novo

Surge protection device - TTC-6-2X1-M-EX-24DC-UT-I - 2906821

Surge protection with integrated status indicator and disconnect knife for a 2-wire Ex i signal circuit with common reference potential.

novo

Remote signaling set - TTC-6-FMRS-UT - 2907810

Module set for floating remote signaling of neighboring surge protective devices from the TERMITRAB complete product range.

Surge protection device - PT-IQ-1X2-EX-24DC-UT - 2801512

Surge protection, consisting of protective plug and base element, with integrated multi-stage status indicator on the module, for one 2-wire floating Ex i signal circuit, HART-compatible.

Surge protection plug - PT-IQ-1X2-EX-24DC-P - 2801514

Surge protection plug with integrated multi-stage status indicator on the module for one 2-wire floating Ex-i signal circuit. Nominal voltage: 24 V DC

Surge protection plug - PT-IQ-2X2-EX-24DC-P - 2801515

Surge protection plug with integrated multi-stage status indicator on the module for two 2-wire floating Ex-i signal circuits. Nominal voltage: 24 V DC

Supply and remote module - PT-IQ-PTB-UT - 2800768

Module for power supply and multi-stage, floating remote signaling of connected surge protection modules.

32 Resultados

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar