FO connectors - FOC-C-SCRJ-GOF-SM-APC - 1412473

SC-RJ connector, with long bend protection, for single mode 9/125 µm, APC polishing (8°), green

Preço:

Visão geral

Dados técnicos

Acessórios

Certificações

Downloads

Mechanical characteristics

Connection profile SC-RJ connector
Locking type Clip locking
Fiber type Quartz fiber
Ferrule diameter 2.50 mm
Insertion/withdrawal cycles ≥ 500 (according to IEC 61300-2-2)
Connection method mechanical splice
Type of contact Index matching gel with extended temperature range
Max. cable diameter 2 mm ... 3 mm
Cable outlet straight
Type of cable For all common cable types
Cable structure Semi-loose compact wires (STB)
Color green
Wire diameter 2 mm ... 3 mm
Degree of protection IP20
Type SC-RJ
No. of cable outlets 1
Voltar para cima

Ambient conditions

Ambient temperature (operation) -10 °C ... 60 °C (IEC 61300-2)
Degree of protection IP20
Voltar para cima

Material data

Flammability rating according to UL 94 V0
Ferrule material Zirconia ceramics
Voltar para cima

Line characteristics

Type of cable For all common cable types
Cable type Fiberglass
Cable structure Semi-loose compact wires (STB)
Number of fibers 1
Fiber type Single-mode fiberglass
Fiber GOF
Attenuation ≤ 0.5 dB ((95%) according to IEC 61300-3-34)
≤ 0.2 dB ((typical value) according to IEC 61300-3-34)
Tensile strength short-term/long-term 70N (120s.) bei Aderdurchmesser >2 mm
cable layer type Indoors
Voltar para cima

Standards and Regulations

Flammability rating according to UL 94 V0
Voltar para cima

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Voltar para cima

Classificações

eCl@ss

eCl@ss 5.1 27260700
eCl@ss 6.0 27180800
eCl@ss 8.0 19170122
eCl@ss 9.0 19170122
Voltar para cima

ETIM

ETIM 5.0 EC001122
ETIM 6.0 EC001122
ETIM 7.0 EC001122
Voltar para cima

UNSPSC

UNSPSC 13.2 43223310
Voltar para cima

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760
  • Criar PDF
  • Recomendar
  • Feedback

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar