Cable gland - G-INS-M16-S68N-PNES-GY - 1411124

Cable gland, cable gland material: PA, external cable diameter 5 mm ... 10 mm, shielding: no, connecting thread: M16 x 1.5, color: silver-gray RAL 7001

Preço:

Visão geral

Dados técnicos

Acessórios

Certificações

Downloads

Desenhos



Dimensional drawing  

Dimensional drawing
Dimensional drawing

Voltar para cima

Dimensions

Length 39 mm
Wrench size, union nut 22 mm
Wrench size, support 22 mm
Hexagon angular dimension 25 mm
Length of the connecting thread 10 mm
Feed-through hole diameter 16.1 mm ... 16.2 mm
External cable diameter 5 mm ... 10 mm
5 mm ... 10 mm (for UL 514 B)
Voltar para cima

Ambient conditions

Degree of protection (IP) IP68 (5 bar / 0.5 h)
IP66
Ambient temperature (operation) -40 °C ... 100 °C (static)
Voltar para cima

General

No. of conductors 1
Cable gland material PA
Cable seal material Neoprene
Flammability rating according to UL 94 V2
V2 (Housing)
Shielded no
Thread type connection side M16 x 1.5
Thread type on connection side M16
Torque 2.5 Nm (Union nut: EN 62444)
2.5 Nm (Support: EN 62444)
2.5 Nm (for UL514 B: union nut)
Color silver-gray RAL 7001
Impact category 2
Execution of the strain relief A
Assembly instructions 1) Mount screw connection support in the housing using the correct torque 2) Insert cable 3) Tighten union nut using the correct torque
Manufacturer BIMED
Manufacturer Designation BM-01
Voltar para cima

Standards and Regulations

Halogen-free no
Connection in acc. with standard CSA
Flammability rating according to UL 94 V2
Voltar para cima

Environmental Product Compliance

China RoHS Environmentally friendly use period: unlimited = EFUP-e
No hazardous substances above threshold values
Voltar para cima

Classificações

eCl@ss

eCl@ss 5.1 27149100
eCl@ss 6.0 27149100
eCl@ss 7.0 27149109
eCl@ss 8.0 27149109
eCl@ss 9.0 27144432
Voltar para cima

ETIM

ETIM 4.0 EC000441
ETIM 5.0 EC000441
ETIM 6.0 EC000441
ETIM 7.0 EC000441
Voltar para cima

UNSPSC

UNSPSC 13.2 39121311
Voltar para cima

Phoenix Contact S.A.

Sintra Business Park,
Edifício n°1
Zona Industrial da Abrunheira
2710-089 SINTRA

Horário: 9h -13h e 14h -18h
(+351) 21 911 2760
  • Criar PDF
  • Recomendar
  • Feedback

Este website usa cookies. Ao continuar a navegar, está a concordar com a nossa política de cookies. Saiba mais sobre a nossa política de privacidade.

Fechar