Relay Module - PLC-RSP- 24UC/21HC - 2912280

PLC-INTERFACE for high continuous currents, consisting of PLC-BSP.../21 HC basic terminal block with spring-cage connection and plug-in miniature relay, for mounting on DIN rail NS 35/7,5, limiting continuous current up to 10 A, 1 PDT, input voltage 24 V AC/DC

Price:

Overview

Technical data

Accessories

Downloads

Your advantages

  • Long electrical service life thanks to 16 A relay
  • Efficient connection to system cabling using V8 adapter
  • All common input voltages of 12 V DC to 230 V AC
  • Safe isolation according to DIN EN 50178 between coil and contact
  • Functional plug-in bridges
  • Max. continuous current of 10 A
Logo

Key Commercial Data

Orderkey 2912280
Packing unit 10 pc
Note Made to Order (non-returnable)
Catalog page Page 333 (C-7-2013)
GTIN 4046356050692
Weight per Piece (excluding packing) 67.130 g
Weight per piece (including packing) 67.130 g
Custom tariff number 85364190
Country of origin DE (Germany)

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Feedback