Plug - MC 1,5/ 2-ST-3,81 GY7035LP:L+ - 1781353

The figure shows a 10-position version of the product

PCB connector, nominal cross section: 1.5 mm², color: light gray, nominal current: 8 A, rated voltage (III/2): 160 V, contact surface: Tin, type of contact: Female connector, Number of potentials: 2, Number of rows: 1, Number of positions per row: 2, number of connections: 2, product range: MC 1,5/..-ST, pitch: 3.81 mm, connection method: Screw connection with tension sleeve, conductor/PCB connection direction: 0 °, pin layout: Linear three-way pinning, Stecksystem: MINI COMBICON, Locking: without, type of packaging: packed in cardboard

Price:

Overview

Technical data

Downloads

Your advantages

  • Well-known connection principle allows worldwide use
  • Low temperature rise, thanks to maximum contact force
  • Allows connection of two conductors
Logo Logo Logo Logo Logo Logo Logo

Key Commercial Data

Orderkey 1781353
Packing unit 50 pc
Note Made to Order (non-returnable)
GTIN 4046356566582
Weight per Piece (excluding packing) 1.693 g
Weight per piece (including packing) 1.693 g
Custom tariff number 85366990
Country of origin DE (Germany)

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Service

HIGHLIGHTS 2020

Creative solutions for a smart world

PLCnext Technology

The platform for limitless automation.

PLCnext Technology
Visit the PLCnext website
  • Create PDF
  • Feedback