Back to overview

new

Ethernet port adapter – WLAN and Bluetooth in one device

With the Ethernet port adapter (EPA), Ethernet-capable automation devices can communicate wirelessly with PROFINET, Modbus/TCP, and EtherNet/IP™ control networks. The new generation EPA modules support both WLAN and Bluetooth communication in just one device.

Your advantages

  • WLAN and Bluetooth support in just one device
  • Easy installation, thanks to integrated antenna and M12 connections
  • Reliable transmission of safety signals over long distances
  • Easy and safe installation, thanks to largely automatic configuration
  • Robust IP65 industrial housing

Main features

  • WLAN client
  • IEEE 802.11 a/b/g
  • Frequency band: 2.4 GHz and 5 GHz
  • Bluetooth 2.1 EDR Access Point and client
  • Extended temperature range: -40°C ... +65°C
  • Integrated antenna
  • Power supply: 9 V DC … 30 V DC
  • Degree of protection: IP65


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close