Back to overview

new

HART gateways for PROFIBUS DP/PA and FOUNDATION Fieldbus

Using the HART gateways, you can connect HART devices to the FOUNDATION Fieldbus, PROFIBUS DP, and PROFIBUS PA process fieldbuses. With one gateway, you can access the four types of HART data (PV, SV, TV, and QV) of up to four HART devices.

Your advantages

  • Integration of proven HART devices into the modern digital fieldbus
  • Up to four HART devices supported with just one gateway
  • Can operate both passive and active HART devices
  • Easy installation and commissioning via software such as Siemens PDM or an FDT container

Main features

  • Approvals: ATEX Zone 2, IECEx Zone 2, UL Class I, Division 2
  • Extended temperature range: -40°C … +85°C
  • Satisfies the NAMUR recommendation NE107
  • Screw connection
  • HART test point on the front panel


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close