Back to overview

LED tower lighting – maintenance-free tower and shaft illumination

Illuminate towers and shafts reliably and efficiently with the new LED lights. The light is designed for continuous operation on work spaces or ladders. Thanks to preassembled cabling and pluggable connection technology, installation is quick and easy.

Your advantages

  • Time-saving installation, thanks to preassembled cabling
  • No electrician required thanks to plug-in connection technology
  • Lights have long service life for maintenance-free illumination

Main features

  • LED technology

  • Degree of protection: IP67

  • Color temperature: 5000 K

  • UL and ENEC approval

  • QPD fast connection

  • Service life: min. 50,000 h