Back to overview

Wire bridges for flexible potential distribution

The new wire bridges enhance the range of CLIPLINE complete system accessories. Terminal blocks of various widths with jumper shafts can be connected individually. The wire bridges provide you with maximum flexibility for all bridging tasks.

Your advantages

  • Flexible potential distribution, thanks to individualized wire lengths
  • Bridge terminal blocks of varying terminal widths with ease
  • Easy, tool-free operation, thanks to plug-in contacts

Main features

  • Current: 17.5 A
  • Pluggable
  • For terminal widths 5.2 mm and 6.2 mm

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close