Back to overview

new

Connector housings for crimped contacts – Modular and compact

The compact CP connector housings for standardized module socket contacts can be positioned on all COMBI basic terminal blocks of the CLIPLINE complete terminal block system. Optionally, latches and strain relief devices can be attached.

Your advantages

  • Time-saving production and startup in modular systems manufacturing
  • Optimum option for combining terminal blocks and couplings with preassembled cable harnesses
  • Ideal for fully automated cable harness production and connector housing assembly
  • Can be integrated into the digital work processes for system production
  • Ideal for conductor processing with automated crimp processes

Main features

  • Conductor cross section: 1.5 mm² … 2.5 mm²
  • Number of positions: 2, 3, 4, 6, 8, and 10
  • Pitch width: 5.1 mm
  • Field of application: pluggable 2.5 mm² terminal blocks

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close