Back to overview

new

Device servers and gateways – Integrating serial protocols into PROFINET

Four new versions have been added to the product family of 16 serial device servers and gateways. You can use these to connect any type of serial data and devices to the PROFINET protocol. Thus, you can access devices that previously did not feature native support of the PROFINET protocol.

Your advantages

  • Integration of serial devices into PROFINET
  • Secure network communication, thanks to 256-bit AES encryption
  • Easy configuration via web-based management
  • Powerful diagnostic options for the ports
  • Each port can be used universally – either as RS-232, RS-485 or RS-422

Main features

  • Up to 4 serial ports per device
  • Up to 2 Ethernet ports per device
  • Extended temperature range: -40°C ... +70°C

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close