Back to overview

new

Universal terminal blocks for aluminum conductors – Fast installation, easy and safe

Aluminum conductors and copper wires can be used in UBAL Al/Cu terminal blocks. Pre-lubricated contact cavities simplify the connection of aluminum conductors in particular and ensure that no maintenance is required for the screw connection.

Your advantages

  • Suitable for rigid and multi-stranded aluminum conductors and copper wires
  • Simplified assembly process, thanks to antioxidants in the terminal points
  • High level of safety, thanks to touch-proof caps for conductive clamping parts
  • Optimum conductor connection with a high tightening torque, thanks to the Allen screw
  • Can be mounted on a standard DIN rail (except UBAL 240) or directly on the mounting plate

Main features

  • Tested for short circuits in accordance with EN 61238-1 Class A
  • Voltage: 1,000 V
  • Operating temperature: 90°C
  • Aluminum conductor cross section: 6 mm² … 240 mm²
  • Copper conductor cross section: 2.5 mm² … 240 mm²
  • Clamping parts made of tin-plated aluminum
  • UL approved

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close