Back to overview

new

Plug-in test system for 19" module carriers – Easy and safe testing

Up to eight FAME RACK plug-in test sockets can be installed in 19" module carriers in accordance with IEC 60297-3. The plug-in test socket and test plug feature barrier connection technology for ring cable lugs, have a modular design, and use CLIPLINE complete system accessories.

Your advantages

  • Time saving, thanks to the functional grouping of switching operations
  • High level of safety, thanks to automatically leading transformer short circuit
  • Reliable test procedure, thanks to connection points for plug actuation
  • Fast mounting, thanks to prefabricated modules for two, three, and four rack units in the 19" rack
  • Space saving, thanks to the compact design and offset test socket arrangement

Main features

  • Voltage: 400 V
  • Current: 24 A
  • Barrier connection technology with screws for ring or fork-type cable lugs
  • Transformer short circuit and star point bridging with standard plug-in bridges
  • Number of positions: modular up to 18-pos.
  • Cover with or without status contact
  • Space saving: eight plug-in test sockets in the 19" rack

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close