Back to overview

new

Compact plug-in test system – Easy and safe testing

The FAME 3 SL plug-in test system is a compact version that extends the existing FAME 3 system. It features simplified snap-in mounting of the plug-in test sockets in the mounting wall. The coded and lockable test plug has a particularly space-saving design.

Your advantages

  • Easy and time saving, thanks to the functional grouping of switching operations
  • Maximum safety, thanks to automatically leading transformer short circuit
  • Compact test block and test plug design for space-saving wall installation
  • Reliable test procedure, thanks to coded and lockable plug design
  • Fast assignment of the function using color coding

Main features

  • Voltage: 400 V
  • Current: 30 A
  • Barrier connection technology for ring and fork-type cable lugs
  • Transformer short circuit with standard plug-in bridges for free assembly
  • Number of positions: modular up to 6 positions

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close