Back to overview

High-speed mobile router for infrastructure applications

The TC Router product range facilitates powerful high-speed data connection over mobile 4G LTE networks. The new routers are now also specifically designed for the US market and without VPN as variants for price-sensitive applications.

Your advantages

  • Strong performance, thanks to 4G LTE data links
  • Wide range of possible applications, thanks to the extended temperature range
  • Fast configuration with new startup wizard
  • Easy integration via two Ethernet connections
  • Convenient operation right on the front of the device

Main features

  • Extended temperature range: -40 °C to +70 °C

  • 4G LTE connections up to 150 Mbps

  • Energy-saving mode

  • Pluggable configuration memory

  • High level of security due to integrated firewall

  • 2 digital inputs, 1 digital output