Back to overview

Intuitive wiring of marshalling terminals and marshalling patchboards with color code VDE 0815

The compact design of the marshalling terminal PTRV and marshalling patchboard PTMC provides you with the highest signal density during marshalling in automation applications. They now also come pre-assembled in various standardized color combinations, e.g. in accordance with DIN VDE 0815.

Your advantages

  • Intuitive, safe installation, thanks to color-coded assignment of conductors and terminal points
  • Up to 20% increased signal density, thanks to compact design
  • Convenient testing, thanks to freely accessible, centered test connections
  • Large-surface, pitch-free marking for matrix labeling
  • Reduction in logistics costs with uniform CLIPLINE complete accessories

Main features

  • Push-in connection
  • Voltages up to 500 V
  • Current: 17.5 A
  • Cross sections: up to 2.5 mm²
  • 2.3 mm test point centered between the connection points