Back to overview

new

Distribution blocks with Push-in connection – Inserted quickly and flexibly

All PTFIX distribution blocks are now available with a 1.5 mm² Push-in connection and with various connection numbers and mounting types. They are connection-ready and can be configured individually.

Your advantages

  • Time savings of up to 80%, thanks to ready-to-mount blocks without manual bridging
  • Flexible use, thanks to DIN rail, direct, or adhesive mounting
  • Time-saving conductor connection, thanks to tool-free Push-in direct connection technology
  • Space savings of up to 50% on the DIN rail, thanks to transverse mounting

Main features

  • Push-in connection
  • Voltage up to 300 V in accordance with UL
  • Available in 11 colors
  • Alignable and can be bridged with standard plug-in bridges
  • Testing option for all common test probes

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close