Back to overview

Controller for building infrastructure - IoT-based networking for complex structures

Automate different subsections in building infrastructure, data centers and distributed properties with the ILC 2050 BI Inline controller. The integrated Niagara Framework enables IoT-based automation through the standardization of different data types.

Your advantages

  • Reduced start-up costs, thanks to various protocols
  • Standardized integration of sensors and actuators
  • Simple programming via drag-and-drop
  • Web-based maintenance, monitoring and programming, independent of location
  • Function can be expanded with the Inline I/O portfolio

Main features

  • Integrated safety functions

  • Various license models

  • Supported protocols: BACnet IP, BACnet MS/TP, KNX IP, SNMP, M-Bus, DALI, Modbus