Back to overview

Control solution for the energy industry – simple automation with IEC 61850

You can now use the robust AXC 1050 Axiocontrol controller for applications in the energy industry as well. Using the license on the SD card, you can activate the communication protocol and develop interfaces compliant with IEC 61850 within a short period of time. You also receive the license for further function block libraries with the Applic A expansion.

Your advantages

  • Direct use of the IEC 61850 data model
  • Flexible due to freely programmable control functionality
  • Concurrent communication with Modbus/TCP and PROFINET

Main features

  • Communication in accordance with the MMS and GOOSE protocols
  • Automatic time stamping