Back to overview

new

PROFIBUS PA I/O gateway – Integrating I/Os directly into PROFIBUS PA

Integrate analog and digital I/Os into the PROFIBUS PA system via the PA head station, Radioline I/O modules, and the four-channel NAMUR input module. Since all signals are transferred to the control room from the field via PROFIBUS PA, you can perform the entire installation with standard PROFIBUS PA cables.

Your advantages

  • No additional software necessary, thanks to the preconfigured head station
  • Connection of all I/Os in the field via PROFIBUS PA cables
  • Integration into the host system via an EDD or GSD file
  • Five application specific head stations allow simple implementation in the field
  • Scalable as necessary

Main features

  • Approvals: ATEX Zone 2, IECEx Zone 2, UL Class I, Division 2
  • Extended temperature range: -40°C ... +70°C
  • Corrosion resistance in accordance with ANSI-ISA 71.04-1985, severity level G3
  • Module replacement without interfering with software or configuration

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close