Back to overview

Power over Ethernet splitter – separates power and data

Thanks to the new PoE splitter, you can connect end devices without PoE interfaces, such as WLAN or Bluetooth access points, controllers and I/O stations, to a PoE interface easily. The splitter separates data and power locally and provides a 24 V DC voltage.

Your advantages

  • Can be used in flat control cabinets, thanks to outbound ports facing upward and downward
  • Can be used in distant stations, thanks to the expanded temperature range
  • Versatile use, thanks to gigabit transmission and support of PoE and PoE+

Main features

  • Transmission speed: 10 / 100 / 1000 Mbps

  • Extended temperature range: -40 °C to +70 °C

  • Output power up to 21 W

  • Compliant with IEEE 802.3af/at

  • Degree of protection: IP20

  • Robust metal housing