Back to overview

Compact test plugs for switchgears in energy technology

The innovative, modular FAME plug-in test system lets you conduct all measurement and test tasks in network protection technology for medium and high-voltage switchgears simply and safely. The plugs are especially well suited for test procedures in confined spaces, e.g. for double-door energy switchgears.

Your advantages

  • Space-saving, thanks to compact design and offset test socket arrangement
  • Maximum safety, thanks to leading and automatic transformer short circuit
  • Easy and time saving, thanks to functional grouping of switching operations
  • Safe operation, thanks to contact-proof design
  • Large-surface marking options and easily identifiable switching states

Main features

  • Voltage: 400 V
  • Current: 24 A
  • Snaps into plug-in test socket
  • Test sockets: 4 mm, available in various colors
  • Flexible configuration with standard jumpers
  • Number of positions: 4 to 14, additional options upon request