Test disconnect system

Test disconnect system

Easy and safe testing

The FAME test system simplifies the regular testing of power switchgear.

Search in Test disconnect system

Show all products in this category

FAME is the innovative, modular test system for all measuring and testing tasks in network protection technology for medium- and high-voltage switchgear. You can now perform manual testing operations automatically, safely, and more quickly.

Your advantages

  • Easy and time-saving, thanks to functional grouping of switching operations
  • Maximum safety, thanks to leading and automatic transformer short circuit
  • Cost-effective, thanks to the tailored, modular design and use of standardized accessories
  • Space-saving, thanks to compact test disconnect sockets and offset test socket arrangement
  • Flexible, thanks to freedom of choice between wall or DIN rail mounting when using the standardized CLIPLINE complete system accessories
  • Safety for users thanks to integrated shock protection
  • Clear, thanks to the large-surface marking options and easily identifiable switching states

The right solution to every task

Ever more interfaces and switchgear have to be tested on a regular basis. This is time-consuming and expensive. Now the FAME test system is available to help you with this additional testing without any extra cost or time. It groups together complex switching operations in the test block automatically. For you, this means the highest level of availability with maximum safety.
 

Test disconnect systems in comparison
FAME is available in three different versions. Choose the solution that is best for your area of application.

  • FAME 1
    Test disconnect system with operating plug and transformer short circuit in the test disconnect socket.
  • FAME 2
    Test disconnect system without operating plug and transformer short circuit in the test plug.
  • FAME 3
    Test disconnect system without operating plug and transformer short circuit in the test disconnect socket.

Safe cable routing for test disconnect sockets

Safe conductor routing for the FAME test disconnect system in the control cabinet door  

Safe conductor routing for the FAME test disconnect system in the control cabinet door

For control and operating purposes, protective devices and control devices should be accessible from the outside and are therefore mounted in the door. This is why some devices, plus test disconnect sockets like FAME, are mounted in the control cabinet door in protection and control technology applications.

This additionally saves space in the control cabinet. These components can now be wired in an even easier and more flexible way with the CGS cable routing system from Phoenix Contact.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close