Back to overview

Pluggable terminal blocks with push-in connection for applications up to 600 V in accordance with UL

Pluggable COMBI terminal blocks allow you to carry out mounting and startup with speed and flexibility. From the control box to the complete system, it is impossible to imagine today's applications without pluggable solutions. New plugs and terminal blocks are suited for applications up to 600 V in accordance with UL.

Your advantages

  • Maximum safety, thanks to touch-proof design
  • Protection against mismatching, thanks to individual coding options
  • Comprehensive, optional snap-on accessories available
  • Safe to use, thanks to powerful, vibration-proof plug-in contact
  • Flexible, thanks to plugs for self-assembly

Main features

  • Push-in connection
  • Standardized COMBI plug-in zone
  • Voltage: 800 V (IEC), 600 V (UL)
  • Current: 24 A
  • Cross sections: up to 4 mm²
  • Number of positions: 1 to 15