Back to overview

PLC expansion for PLCnext Control – Additional Ethernet interface

The module provides an extra Ethernet interface with an additional MAC address for PLCnext Control of the Axiocontrol series. For this purpose, the left side of the module is connected to a compatible PLC. Configuration is performed via PLCnext Engineer.

Your advantages

  • Individual expansion option for controllers from the PLCnext Control range of the Axiocontrol series
  • Additional Gigabit-enabled Ethernet interface
  • Additional independent MAC address
  • PROFINET support

Main features

  • Connection via RJ45 socket
  • Left-side connection to the PLCnext Control of the Axiocontrol series
  • Extended temperature range: -25°C … +60°C
  • Use in harsh conditions in accordance with Axiocontrol standard possible

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close