Back to overview

PLC extension for PLCnext Control – INTERBUS extension

Individual extension option for compatible, modular PLCnext Control devices. The left-alignable INTERBUS master function enables INTERBUS remote bus devices to be integrated directly into the Axioline system.

Your advantages

  • Easy integration of the INTERBUS master function
  • Transfer of existing, reliable INTERBUS system parts to the PLCnext Control device
  • Diagnostic and status indicators provide information about the current state of the INTERBUS system

Main features

  • INTERBUS master function
  • Up to 512 remote bus devices can be connected
  • Diagnostic and status indicators
  • INTERBUS connection via 9-pos. D-SUB female connector
  • Electrical isolation between INTERBUS interface and logic
  • Automatic detection of the transmission speed

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00