Back to overview

Safety controller for PLCnext Technology – Safe high-performance controller

The first high-performance controller for PLCnext Technology. It is possible to use applications with the highest safety requirements in accordance with SIL 3 or PLe, respectively. Standard and safety programming in only one engineering tool, thanks to PLCnext Engineer.

Your advantages

  • Highest level of safety of machinery, thanks to diversified CPUs and the support of up to 300 PROFIsafe devices
  • Preferred programming languages and environments, open-source software, apps, Proficloud, and soon also PLCnext Store with real-time execution
  • One of the highest-performing products on the market, thanks to use of an Intel i5 Dual Core processor and two powerful processors on ARM architecture

Main features

  • PROFINET controller and device
  • Support for PROFIsafe Profile V2.6.1
  • Safety CPU:
    • 1 x ARM® Cortex®-A9, 800 MHz,
    • 1 x ARM® Cortex®-A8, 600 MHz
  • Standard CPU: Intel® Core™ i5-6300U (Dual Core, 2.4 GHz)
  • System networking M2M with OPC UA

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close