Back to overview

new

Identically shaped PCB terminal blocks with Push-in spring connection

Same size, different connection technologies: thanks to identically shaped PCB terminal blocks, you can develop market-specific devices with a uniform design. Thanks to their identical size, you can flexibly choose either the screw or the Push-in spring connection – without changing your PCB or device design.

Your advantages

  • Easy to adapt, thanks to their identical size and the same pinning for Push-in spring connections as for screw connections
  • Consistent connection technology for conductor cross sections from 0.2 mm² to 16 mm² for a broad range of applications
  • Comprehensive portfolio for power connections with pitches of 5.08 mm, 6.35 mm, and 10.16 mm
  • Tool-free, time-saving Push-in connection
  • Intuitive operation, thanks to color-coded push button

Main features

  • TWIN design
  • Currents up to 76 A
  • Voltages up to 1000 V
  • Conductor cross sections: 0.2 to 16 mm²
  • 2-pos. to 12-pos.
  • Pitch: 5.08 mm, 6.35 mm, 10.16 mm
  • Increased touch proofness in accordance with IEC/UL 61800-5-1

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

Connectors

Service


Different can be just the same

Identically shaped PCB terminal blocks with TWIN design.

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close