Back to overview

new

Assembled PCB connectors – for individual connection solutions

Various PCB connectors with crimp connection are now also available as a convenient assembled connection solution. Freely selectable cable lengths and cross sections enable custom cable assemblies with various pitches.

Your advantages

  • High degree of flexibility with freely selectable cable lengths and cross sections
  • Universal use with internationally approved UL components
  • Pre-assembled cables save time during on-site cabling with Plug and Play

Main features

  • Cable lengths from 10 to 300 cm
  • Cable cross sections from AWG 22 to AWG 14 (UL)
  • Approval in accordance with UL standard “Wiring Harness Traceability Program”
  • High-quality PVC single wires and cables
  • Versions available with gold-plated contacts and with latching or screw flange

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors