Back to overview

Reflow solder headers with 5.0 mm pitch for SMT soldering processes

The new reflow solder headers with 5.0 mm pitch are specifically designed for automated assembly processes. Flexible connection solutions are possible, thanks to 2 to 12-pos. versions with straight and angled pins and versions with screw flange or Lock and Release system.

Your advantages

  • Designed for integration into the SMT soldering process
  • Packaging available for automated pick and place assembly
  • Contacts satisfy the requirements for position tolerance in accordance with IEC 61760-3

Main features

  • Currents up to 12 A
  • Voltages up to 320 V
  • Pitch: 5.0 mm
  • 2 to 12-pos.
  • Material: LCP high-temperature plastic
  • Standard pin length: 2.0 mm

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close