Back to overview

Pin strip PCB connector for two-piece electronics housings

The new PCB connector PTS 1,5 / .. -PH-5,0 CLIP is ideal for use in two-piece electronics housings. Thanks to its standard snap-on geometry, it can be latched onto the lower housing part without using any tools. Cost-optimized pin strips are used to make contact with the PCB.

Your advantages

  • Time saving Push-in connection, tools not required
  • Defined contact force ensures that contact remains stable over the long term
  • Intuitive operation, thanks to color-coded push button
  • Can be snapped into device housing, thanks to CLIP geometry
  • Maximum clamping space in a small component size

Main features

  • Conductor cross sections: 0.2 to 2.5 mm²
  • Currents up to 10 A
  • Voltages up to 400 V
  • Pitch: 5.0 mm
  • 2 to 12-pos.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

Service


PTS clip connector

PTS clip for easy locking in the device housing

More Information

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close