Back to overview

new

Double-row PCB connectors – shielded for reliable data transmission

Shielded PCB connectors of the DMCC 0,5 series extend the existing portfolio with a pitch of 2.54 mm. The EMC shielding enables the reliable supply of data and power to devices – even via a single Ethernet cable (PoE).

Your advantages

  • Space savings with Power over Ethernet: devices are supplied with data and power simultaneously
  • Gold-plated contacts for transmission quality with long-term stability
  • Packaging available for automated pick-and-place assembly
  • Small component size for applications where space is at a premium
  • Optional tool for manual and automated crimping

Main features

  • Conductor cross sections: 0.14 to 0.75 mm²
  • Currents up to 6 A
  • Voltages up to 160 V
  • Pitch: 2.54 mm
  • 2-pos. with 4 contacts
  • CAT5-compatible
  • Suitable for Power over Ethernet (PoE)

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors