Back to overview

new

Single-row PCB connectors with 2.54 mm pitch, with crimp connection

The single-row PCB connectors of the MCC 0,5 series round out the existing portfolio with a compact pitch of 2.54 mm. Crimp contacts as bulk or taped products enable manual or automated processing of small and large position quantities.

Your advantages

  • Cost-effective connection of crimped conductors in large quantities
  • Plug-compatible PCB connectors with crimp or Push-in technology for flexible conductor connection
  • Gold-plated contacts for transmission quality with long-term stability
  • Small component size for applications where space is at a premium
  • Tools for manual and automatic crimping available as an option

Main features

  • Conductor cross sections: 0.14 to 0.75 mm²
  • Currents up to 6 A
  • Voltages up to 160 V
  • Pitch: 2.54 mm
  • 2-pos. to 16-pos.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close