Back to overview

new

Headers with 7.62 mm pitch – increased touch protection for high power

The new headers for PCB connectors of the LPC 6 and PC 6 / ... ST-BUS series extend the range with a 7.62 mm pitch. The headers are specially designed for the requirements of power electronics and provide increased touch protection in the pin connector pattern in accordance with IEC/UL 61800-5-1.

Your advantages

  • Increased touch protection for maximum safety even when not plugged in
  • Familiar mounting principle enables worldwide use
  • Maximum flexibility when it comes to device design: one header for connectors with different connection technologies

Main features

  • Pitch: 7.62 mm
  • Currents up to 41 A
  • Voltages up to 1000 V
  • 2- to 6-pos.
  • With middle flange as an option
  • Increased touch protection in accordance with IEC/UL 61800-5-1

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors