Back to overview

new

Compact PCB connectors with crimp connection

The connectors of the PTCM series make it possible for the first time to have crimp contacts in the PTSM product family. Thanks to a latching flange on the side, stable latching to the mating connector is possible. Compact solutions can be created for wire-to-wire connections, especially when combined with inverted PCB connectors.

Your advantages

  • Cost-effective connection of crimped conductors in large quantities
  • Plug-compatible PCB connectors with crimp or Push-in technology for flexible conductor connection
  • Tools for manual and automatic crimping available as an option
  • Taped products for efficiently automated crimping of high quantities

Main features

  • Conductor cross sections: 0.14 to 0.75 mm²
  • Currents up to 6 A
  • Voltages up to 160 V
  • Pitch: 2.5 mm
  • 2-pos. to 8-pos.

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors

This website uses cookies, by continuing to browse, you agree to our cookie policy. Read our privacy policy for more information.

Close