Back to overview

new

SKEDD direct connectors up to 1.5 mm² – the new method of contacting

The double-row PCB connectors of the CDDC 1,5 series with crimp connection are particularly suitable for applications with high contact density. With SKEDD direct connection technology, the connectors can be connected directly to the printed circuit board without tools and without a header.

Your advantages

  • SKEDD direct connection technology enables flexible positioning on the printed circuit board
  • Reduced component and process costs: simple insertion by hand and vibration-resistant connection
  • Compact design with high packing density on the printed circuit board
  • Cost-effective connection of crimped conductors in large quantities
  • Optional tool for manual and automated crimping

Main features

  • Conductor cross sections: 0.14 to 1.5 mm²
  • Currents up to 8 A
  • Voltages up to 160 V
  • Pitch: 3.5 mm
  • 2- to 16-pos. in double-row version
  • Crimp connection

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

Configurators

Configure products and solutions for your individual application.

PCB terminal blocks and PCB connectors