Back to overview

Double-level terminal blocks with push-in connection in a space-saving desk design

Terminal blocks with a desk design were developed for underfloor wiring systems. The PTTBS double-level terminal blocks are now available for conductors up to 6 mm². Double function shafts on every level offer maximum flexibility for potential distribution.

Your advantages

  • Optimum conductor entry, thanks to compact and angled design
  • Easy potential distribution using double function shaft
  • Connect levels with flexibility with a vertical potential bridge
  • Unique marking of every level, thanks to vertically offset marking grooves
  • Testing possible in the function shaft and in the 2.3 mm test opening

Main features

  • Push-in connection
  • Voltage: 800 V
  • Currents up to 28 A
  • Cross sections: up to 6 mm²