Back to overview

Double-level terminal blocks with Push-in connection – lateral conductor connection for several levels

Where space is restricted, the PTV double-level terminal blocks enable clear and compact wiring. The PTV product portfolio now includes double-level terminal blocks with a cross section of 2.5 mm² and 4 mm², thereby increasing the signal density.

Your advantages

  • The terminal blocks have all the advantages of lateral Push-in connection
  • High signal density with the compact, double-level design
  • Easy potential distribution with function shafts on every level
  • Offset levels ensure unimpeded access to the lower connection level
  • Use of CLIPLINE complete standard accessories

Main features

  • Push-in connection on the side
  • Testing option with test points
  • Two cross sections, each available in four versions


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00