Back to overview

Terminal blocks with Push-in connection – lateral conductor connection for a better overview

The PTV terminal blocks are now available with a nominal cross section of 4 mm². The terminal blocks complement the 2.5 mm² versions, enabling greater variance while ensuring that the wiring remains clear.

Your advantages

  • Lateral conductor insertion for more easily identifiable connection and conductor marking
  • Clearly arranged wiring without bending radii
  • Same shape as the PTV 2,5 terminal blocks with a horizontal pitch of 6.2 mm
  • The connection principle and conductor routing are self-explanatory
  • Use of CLIPLINE complete standard accessories

Main features

  • Push-in connection on the side
  • Cross section up to 6 mm²
  • Voltage up to 1000 V
  • Current up to 32 A
  • PE versions
  • Double function shaft
  • Testing option with test points


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00