Back to overview

Space-saving micro terminal blocks with push-in connection

The MP 1,5 micro terminal blocks with push-in connection terminal blocks accommodate the increasing miniaturization of machine, switchgear and control cabinet design. You receive compact potential ­distribution blocks specifically for building installation.

Your advantages

  • Space-saving, thanks to the compact design
  • Potential distribution blocks that do not need a DIN rail for building installation
  • Convenient test options, thanks to test openings at every terminal point
  • Clear, as all terminal points are marked

Main features

  • Push-in connection
  • Voltage: 500 V
  • Current: 17.5 A
  • Cross sections: up to 1.5 mm²
  • MPI variants ... in accordance with EN 60998-2-2 for building installation
  • Dimensions:
    • Width: 4.2 mm
    • Length: 21 mm
    • Height on NS 15: 27.2 mm