Back to overview

new

Inline I/O components – Bus couplers for PROFINET

Inline is the flexible I/O system for the control cabinet. A new PROFINET bus coupler with a compact design has been added to the product range.

Your advantages

  • Compact station structure, thanks to 40 mm housing width, saves space in the control cabinet
  • Continuous expandability of the fieldbus system, thanks to a remote bus branch (three other levels)
  • Use of all PROFINET functions, thanks to the current specification

Main features

  • Up to 63 devices can be connected
  • 2 RJ45 connections
  • Electrical isolation between Ethernet interface and logic
  • Diagnostics and status indicators


Back to overview

PHOENIX CONTACT
GmbH & Co. KG

Flachsmarktstraße 8
D-32825 Blomberg
+49 (0) 5235-3 00

This website uses cookies. Read our privacy policy for more information.

Close