Back to overview

The WLAN solution for machine building – stable wireless reception implemented quickly

The new WLAN 1100 wireless module makes it easy to install a fast and stable WLAN network on your machines. Featuring integrated antennas and extreme robustness, the space-saving WLAN module has been planned out in every detail for machine building applications.

Your advantages

  • Inexpensive and complete solution with integrated antennas and wireless module in one single device
  • Fast and reliable communication, thanks to powerful antenna technology
  • Installing the module directly on machines, mobile vehicles or control cabinets saves space in the control cabinet
  • Fast and easy connection, thanks to single-hole mounting
  • Extremely robust housing, shockproof in accordance with IK08

Main features

  • WLAN access point and client

  • IEEE 802.11 a/b/g/n

  • Frequency band: 2.4 GHz and 5 GHz

  • Two integrated antennas with MiMo technology

  • Power connection: 24 V DC

  • Degree of protection: IP54 above, IP20 below