Back to overview

new

Compact WLAN module – Wireless communication in harsh environments

The WLAN 2100 wireless module combines an Access Point and antenna in a single device. It features protection up to IP68 and an extended operating temperature range for use in harsh industrial environments. With the WLAN 2100 module, you can connect up to 60 WLAN devices in the Access Point mode.

Your advantages

  • Saves space in the control cabinet, thanks to installation directly on machines, mobile vehicles or control cabinets
  • Fast and reliable communication, thanks to powerful antenna technology
  • Quick and easy connection, thanks to single-hole mounting
  • Extremely robust housing, impact resistant in accordance with IK08

Main features

  • WLAN access point and client
  • IEEE 802.11 a/b/g/n
  • Frequency band: 2.4 GHz and 5 GHz
  • Two integrated antennas with MiMo technology
  • Power supply: 9 V DC … 32 V DC
  • Extended temperature range: -40°C ... +60°C
  • Degree of protection: IP65, IP66, IP67, IP68