Back to overview

Hybrid terminal block for potential distribution – with screw and push-in connection

With its various connection cross sections, the compact potential distributor terminal offers a wide range of different usage options. 35 mm² feed-in with tried-and-tested, maintenance-free screw connection technology and tool-free wiring of the taps with the quick and easy push-in connection technology.

Your advantages:

  • Simple potential accumulation or distribution via four 6 mm², six 2.5 mm², and one 35 mm² terminal points
  • Compact, space-saving design
  • Can be bridged with standard jumpers for easy potential expansion
  • Quick and easy push-in connection, globally recognized screw connection
  • Easy testing using standardized 2.3 mm test point
  • Large-surface marking options

Main features:

  • Screw connection
  • Push-in connection
  • Voltage: IEC 1000 V/UL 600 V
  • Total current up to 125 A