Back to overview

Highly compact safety relays with new functions for machine building

PSRmini relays are the narrowest safety relays on the market. It offers you proven safety with force-guided contacts. The new safety relay features wide range input and elevator approval. A contact extension with up to five enabling paths is also available.

Your advantages

  • Space-saving, thanks to highly compact design
  • Maximum safety and availability, thanks to forced-guided contacts
  • Wide range of applications, thanks to compatibility with a wide variety of signal encoders
  • Approvals for all global markets

Main features

  • Overall width: 17.5 mm and 22.5 mm

  • Up to PL e in accordance with ISO 13849

  • Up to SILCL 3 in accordance with IEC 62061

  • UL and cUL

  • Wide range input: 24 V … 230 V AC/DC

  • Elevator approval in accordance with new standard EN 81-20