Back to overview

Highly compact, safe coupling relays with new functions for the process industry

The PSRmini is the narrowest coupling relay on the market. It offers you proven safety with force-guided contacts. The new coupling relays for safe deactivation are now available with wide range input. In addition, they are now compatible with even more safe systems.

Your advantages

  • Space-saving, thanks to highly compact design
  • Quick and easy proof test, thanks to force-guided contacts
  • Active error response via the wiring between digital output and coupling relay
  • Wide application range, thanks to compatibility with safe systems
  • Successfully tested for use in harsh environments

Main features

  • Overall width: 6.8 mm and 17.5 mm

  • Up to SIL 3 in accordance with IEC 61508 / IEC 61511 /  IEC 50156

  • UL and cUL

  • Use in corrosive atmospheres possible

  • Expanded approval package for the process industry

  • Wide range input: 24 V … 230 V AC/DC